Decora Evolve Countdown Timer Module
VM6C1-1W
*Exclusively available in select new construction homes. Ask your builder to learn more.
Never worry about leaving the lights on again. The Countdown Timer Module lets you set it and forget it, automatically turning off lights after a set period to save energy and provide peace of mind.
- CONVENIENT – Set lights or fans to automatically turn off after a set amount of time.
- ENERGY-SAVING – Ensure lights and fans are never left on unintentionally again.
- ADJUSTABLE – Customize the settings to fit your specific needs.
- Timer Module works with Single Pose Switch (VBSS1), Primary Switch (VBPS1), and Companion Switch (VBCS1)
Color: White
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 078477023990
Product Features
Color : White
Device Type : Module
Feature : Modular
Function : Timer Switch
Grade : Residential
Electrical Specifications
Voltage : 120VAC
- Which bases are compatible with the Countdown Timer Module?
- The Countdown Timer Module can ONLY be installed in a switch base that features a square, pentagon, or triangle. It is not compatible with outlets (indicated by a circle).
- Does the Countdown Timer operate independently of the Switch base it’s in?
- Out of the box the countdown timer is set to operate independent of the switch, meaning when inserted in a switch base, the switch will leave the lights on indefinitely until it’s manually turned off. To change this, take a look at the Continuous On setting in the Customization section of the Installation Instructions.
- Can I change the time options that are shown on the face?
- No, the time options on the face cannot be changed but you can use a Smart Switch Module or Smart Dimmer Module and set the Auto Off feature to automatically turn the lights off after any specific time you’d like after pressing the switch.
- What is the Air Cycle Mode under the Customization settings?
- It is used to help builders comply with ASHRAE 62.2 which is a standard that helps maintain proper ventilation throughout a home. It can also be set by any homeowner if you feel the air in your home could use some more adequate ventilation. Note that you don’t need to enter setup mode to add this setting!
- Does the Countdown Timer Module support 3-Way and Multi-location functionality?
- Yes, but only with other Countdown Timer Modules. It should not be used with other lighting control modules to control the same light.
Related Videos
Decora Evolve – Switches + Outlets. Forever Changed.
Decora Evolve Easy Module Change
Never without a charge
Set the mood
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors