Loading...

Decora Evolve 15 Amp Single Pole Switch

VBSS1-11W

Decora Evolve Single-Pole Switch Base, 15A 120VAC, Residential - White

*Exclusively available in select new construction homes. Ask your builder to learn more.

With the Decora Evolve Single Pole Switch Base, builders can give homeowners the power to customize light switches using a variety of interchangeable modules. Once the base unit is installed by builders, homeowners can conveniently change modules in seconds – without special tools or technical know-how.

  • SINGLE-POLE - For use with lights controlled by a single load.
  • FAMILIAR - Install using industry-standard wiring, electrical boxes, and face plates.
  • MODULAR - Removal of the bottom blank module allows placement of a Night Light, USB-A/USB-C® Charger, Dimmer, Occupancy Sensor, Smart Switch or Smart Dimmer Module.
  • CONSUMER-FRIENDLY - Homeowners can add and change modules themselves without having to turn off the power.

Learn more about Decora Evolve here

Color: White

Country of Origin : Please Contact Customer Service

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477030059

  • Product Features

    Color : White

    Device Type : Base

    Feature : Modular

    Function : Single-Pole

    Grade : Residential

  • Electrical Specifications

    Amperage : 15 A

    HP Rating : 1/2 HP

    Voltage : 120VAC

  • Material Specifications

    Body Material : Thermoplastic

    Contacts : Silver Alloy

    Flammability Rating. : 5V

    Grounding Screw : Plated Steel

    Strap Material : Galvanized Steel

    Terminal Screws. : Plated Steel

  • Mechanical Specifications

    Product ID : Stamped on Strap

    Terminal Accom : #10-14 AWG copper or #10-12 AWG copper-clad wire

    Terminal ID : Black - Hot, Silver - Neutral, Green - Ground, Red - Load

    Terminaton : Side Wire Only

    Torque Range. : 14 - 18 in lb

  • Standards and Certifications

    NEMA : Compliant to NEMA

    UL Standard : UL20

  • Warranty

    Warranty : 2-Year Limited

  • Is a neutral required?
    • Yes! If you don’t wire the neutral, the switch will not work if the homeowner decides to add an upgrade module
  • How can I differentiate between the switches?
    • They will be labeled at the bottom just above the lower mounting screw and can also be identified after they’ve been installed by removing the module and referencing the symbol on the inside
  • How do I know what modules fit in this switch?
    • Both the bases and modules are marked with symbols to help customers identify what works where. If a module and base share the same symbol they will be compatible; if they don’t then they are not.
  • What wall boxes should I use to install these?
    • Decora Evolve bases were designed to fit in 18 cu in new construction plastic wallboxes but we recommend using 22 cu in wallboxes to make installation a breeze!
  • Are these products NEC Compliant and agency approved?
    • Yes, Decora Evolve products are compliant with the National Electrical Code™ and are cULus approved
  • Are the Decora Evolve devices backed by a warranty?
    • Yes, they are backed by a 2 Year Limited Warranty.


Related Videos

Decora Evolve – Switches + Outlets. Forever Changed.

Never without a charge

Set the mood

Hands-free magic

Navigate the night

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications