Decora Evolve Night Light Module
VM0L3-1W
Decora Evolve Night Light Module, 3 Output Settings & Off, 3000K CCT, 125VAC, 1W max, Residential - White
*Exclusively available in select new construction homes. Ask your builder to learn more.
From late-night snacks to midnight stirrings — light your way with the warm glow of a nightlight.
- ELEGANT - Add soft lighting to any switch or outlet for night-time navigation.
- GENTLE - Safely move through your home after dark — without disturbing your sleep.
- VERSATILE - Ideal for use in the hallway, bathroom, bedroom, and kitchen.
- ADJUSTABLE - 3 brightness levels let you adjust the night light in each room.
- Night Light Module works with all bases: VBSS1, VBPS1, VBCS1, VBTR1
Color: White
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 078477005194
Product Features
Color : White
Device Type : Module
Feature : Modular
Function : Night Light
Grade : Residential
Electrical Specifications
Voltage : 125VAC
Mechanical Specifications
Product ID : Back of Product
Warranty
Warranty : 2-Year Limited
- Where can I use the Night Light module?
- You’ll notice the night light module has a circle, square, triangle, and pentagon shape on the side. That means you can put a night light in any Decora Evolve base.
- Can I change brightness?
- You can! Simply select the light output on the back of the module before inserting it into the base of your choosing. If you’d like to change the light output again, simply remove it and select a different light output.
- You can! Simply select the light output on the back of the module before inserting it into the base of your choosing. If you’d like to change the light output again, simply remove it and select a different light output.
- Will the nightlight automatically turn off when there is light in the room?
- As long as it is in direct contact with the light, the photosensor will pick up that the room’s ambient light level and will only turn on when the room begins to dim
- What color is the light?
- 3000K CCT, providing a warm glow.
- 3000K CCT, providing a warm glow.
- What type of light is used in this module?
- LED
- Why is the light not turning on?
- First, check that the light output selector on the back is not set to "OFF," then confirm it's working by covering the light sensor (small rectangle by the lens) with your finger which will simulate a dark room and tell the Night Light to turn on.
Related Videos
Decora Evolve – Switches + Outlets. Forever Changed.
Decora Evolve Easy Module Change
Never without a charge
Set the mood
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors