Loading...

Decora Evolve 25W USB Type A/C Module

VMAC2-1W

Decora Evolve USB Module, Type A/C, 25.5W max total, 10.5W-A & 15W-C, 0.5A, 125VAC, Residential - White

*Exclusively available in select new construction homes. Ask your builder to learn more.

From the office to the kitchen to the bathroom, add a charger for your devices wherever – and whenever – you need one.

  • ELEGANT - Sits flush to the wall in any Decora Evolve switch or outlet base.
  • VERSATILE - Features the latest USB-A and USB-C port technology.
  • USB Module works with all bases: VBSS1, VBPS1, VBCS1, VBTR1

Learn more about Decora Evolve here

Color: White

Country of Origin : China

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477005187

  • Product Features

    Amperage : 5.1A

    Color : White

    Device Type : Module

    Feature : Modular

    Function : USB Charger

    Grade : Residential

  • Electrical Specifications

    Voltage : 125VAC

  • Mechanical Specifications

    Product ID : Back of Product

  • Warranty

    Warranty : 2-Year Limited

  • Where can I use the USB module?
    •  You’ll notice the USB module has a circle, square, triangle, and pentagon shape on the side. That means you can put a USB in any Decora Evolve base.
  • What output does each port have?
    • The A-Port has 10.5W and the C-Port has 15W.
  • What are the input ratings for the USB module?
    • 125VAC, 60Hz
  • What are the output ratings for the USB module?
    • 5.1A, 25.5W maximum total
  • What can I charge with this module?
    • Phone & Tablets are ideal for these output levels

Patents

  • US9368982

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Decora Evolve – Switches + Outlets. Forever Changed.

Decora Evolve Easy Module Change

Never without a charge

Set the mood

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications