Decora Evolve Companion Module
VMCD0-1W
*Exclusively available in select new construction homes. Ask your builder to learn more.
Enhance your lighting control with the Companion Module, designed to work with your Smart Dimmer Module for multi-location dimming.
*Smart Dimmer module required - sold separately
- CONVENIENT – Allows you to dim from multiple locations.
- SMOOTH - Precisely adjust the lighting levels throughout your home.
- COMPATIBLE – Works with dimmable LED bulbs and fixtures.
- Companion Module works with Companion Switch (VBCS1)
Color: White
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 078477023983
Product Features
Color : White
Device Type : Module
Feature : Modular
Function : Companion Device
Grade : Residential
Electrical Specifications
Voltage : 120VAC
- Which bases are compatible with the Companion Module?
- The Companion Module can ONLY be installed in a switch base that features a triangle. It is not compatible with any other switch or outlet.
- What does the Companion Module do?
- It allows for 3-way or Multi-location dimming with the Smart Dimmer Module ONLY.
- Can it be used with a regular Dimmer Module?
- No, it was specifically designed to work with the Smart Dimmer Module.
- Can it work alone without a Smart Dimmer Module?
- No, it requires a Smart Dimmer Module in the Primary switch base in order to work.
- Can the Companion Module settings be customized?
- They can be customized through the Smart Dimmer Module. The Companion Module will share the same settings as the Smart Dimmer Module.
- Can I use more than 1 Companion Module with a single Smart Dimmer Module?
- Yes, you can use up to 4 Companion Modules with a single Smart Dimmer Module.
Related Videos
Decora Evolve – Switches + Outlets. Forever Changed.
Decora Evolve Easy Module Change
Never without a charge
Set the mood
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors