Loading...

Single Pole Cam-Type Devices

Rhino-Hide: Superior performance and durability under the most severe operating conditions

assortment of single pole plugs on a table top

Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power distribution for indoor and outdoor applications, including for the sports and entertainment industries, welding and construction sites, shipbuilding, mining operations, petrochemical and manufacturing plant turnarounds, and more.

Intermateable and compatible with competitive products, Leviton single pole devices can be retrofitted to existing locations and power distribution systems. Most plugs and receptacles are shatter and crack proof with sleeves and bodies constructed high durometer thermoplastic vulcanizate (TPV - Santoprene). Our cam design provides reliable, high-conductivity, positive, vibration-proof connections. Use the links below to jump to each series.

15, 16 and 18 Series Devices

Callouts for 16 Series Cams

Cam Type Plugs Features & Benefits

  1. Molded in markings on the device
  2. Color -coded insulating sleeves for easy phase identification
  3. High conductivity - positive, vibration-proof connection provided by double cam design
  4. 16 Series devices feature a 35kA SCCR rating
  5. Thermoplastic screw is non-conductive for safety
  6. Self compensating for wear - slit in male contact provides spring action for longer usage
  7. Hard thermoplastic insulating screw provides strength and durability; allows sleeve to be easily detached if needed
  8. Shatter and crack proof - high durometer thermoplastic elastomer (TPV - Santoprene)
15 Series
  • Rated to 150 Amps
  • Male and female plugs and panel receptacles, as well as caps and covers available
  • Ideal for entertainment applications such as those found in carnivals and theme parks

15 Series Single Pole Devices Representative
16 Series
  • Rated up 400 Amps
  • Can be safely mounted directly to steel panels (Refer to instruction sheet guidelines for installation)
  • Male and female plugs and panel receptacles, as well as a great many adapters and accessories available
  • Ideal for power distribution applications such as construction sites, mining operations, welding, concerts, sporting events and more
16 Series Single Pole Devices Representative
18 Series
  • Rated up to 400 Amps
  • Features positive locking connection that maintains integrity even when subjected to vibration
  • Male and female plugs and panel receptacles, as well as a great many adapters and accessories available
  • Ideal for power distribution applications such as construction sites, mining operations, welding, concerts, sporting events and more
18 Series Single Pole Devices Representative

17, 22 and 23 Series Devices

Callouts for 17, 22 and 23 Series Devices

Cam Type Plugs Features & Benefits

  1. Molded in markings on the device
  2. Color -coded insulating sleeves for easy phase identification
  3. High conductivity - positive, vibration-proof connection provided by double cam design
  4. 17  Series devices feature a 50kA SCCR rating
  5. Thermoplastic screw is non-conductive for safety
  6. Self compensating for wear - slit in male contact provides spring action for longer usage
  7. Hard thermoplastic insulating screw provides strength and durability; allows sleeve to be easily detached if needed
  8. Shatter and crack proof - high durometer thermoplastic elastomer (TPV - Santoprene)
17 Series
  • Rated up to 600 Amps
  • Feature 35kA SCCR rating
  • Male and female plugs and panel receptacles, as well as protective caps available
  • Ideal for grueling, heavy-duty industrial use of generator test stations, water purification plants and electrochemical machining equipment
17 Series Single Pole Devices Representative
22 Series
  • Rated up to 690 Amps
  • Special latching mechanism provides resistance to vibration
  • Male and female plugs and panel mount receptacles, as well as protective caps available
  • Ideal for grueling, heavy-duty industrial use of generator test stations, water purification plants and electrochemical machining equipment
22 Series Single Pole Devices Representative
23 Series
  • Rated up to 690 Amps
  • Special latching mechanism provides resistance to vibration
  • Male and female plugs and panel mount receptacles, as well as protective caps available
  • Ideal for grueling, heavy-duty industrial use of generator test stations, water purification plants and electrochemical machining equipment
23 Series Single Pole Devices Representative

49 Series High Amperage Devices

Designed for the most extreme and demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.

Callouts for 49 Series Male and Female Plugs

49 Series Plugs Features & Benefits

  1. Color-coded connector insulator for quick visual identification of circuit and phase connections
  2. UV stable, high-performance TPV insulator resists cracking for greater service life
  3. Leviton plugs mate with other manufacturers' high-amperage single pole plugs and receptacles for fast, easy change-out
  4. Color-codes, metal in-line coupler available which prevents separation of connectors and identifies phase
  5. TPV dust cap protects contacts when disconnected
  6. 49 Series devices feature a 35kA SCCR rating
Panel Mount Receptacles
  • Rated up to 1135 Amps
  • For use on land-based oil drilling rigs and other high-amperage power generation applications
  • TPV cap prevents contamination when receptacle is not in use
49 Series Fully Assembled Receptacle
  • Cast aluminum powder-coated receptacle housing is color-coded for quick visual identification of circuit and phase connections
  • Captive stainless steel clevis bracket accepts industry standard lockout; "X" versions feature 45° for easier access in smaller panels
49 Series Receptacle Housing
  • Receptacles include bus bar termination in male or female versions
  • High-performance TPV bus bar insulator resists cracking for greater service life
49 Series Core Receptacle

Resources

How can we help you?

Speak to one of our Single Pole Devices Specialists.