Camphead, Single Phase Loop Distribution Bus Bar, Metering
RVCHM-L
Power Pedestal for RV and Campsites; Camphead Base Includes 10"x12" Box with 20 Amp GFCI Receptacle with Standard Breaker, 30 Amp (125 Volt) RV Receptacle with Standard Breaker, 50 Amp (125/250 Volt) RV Receptacle with Standard Breaker, White LED w/ Photocell, and Gray Receptacle Covers. Includes Single Phase Loop Distribution Block Bus Bar, Dual Element Meter, and No Water Hookup
- DURABLE - UL Listed and NEMA 4X Rated; Withstands corrosive environments with plastic resin housing for extended lifespan
- EASY INSTALLATION/MAINTENANCE - Simply mount pedestal and connect wiring
- FLEXIBLE - Available in a variety of configurations to suit any need, providing power, water, metering and lighting in one solution
Country of Origin : United States
Product Information
Material Specifications
Pedestal Material : Fiberglass w/ UV protective finish
Mechanical Specifications
Maximum Dimensions : 10" x 12"
Product Features
Application : RV/Campsites
Color : White
Standards & Certifications
Certification/Listing : UL-231, CSA 22.2 No. 29, NFPA 303, NFPA 70
Warranty
Warranty : Housing: 5-Year,Devices:1-Year