Loading...

Smooth Slim Downlights

adgadfgad
Leviton’s Smooth Slim Downlight is a direct mount downlighting solution that is ultra slim, making it the ideal choice for both new construction and remodel installations. Selectable lumen output and color temperature (CCT), make these downlights the go-to solution for any space. The DFR series is available in 4-inch and 6-inch round apertures and comes with optional black trim ring accessories.
1
Remote Driver

Eliminates need for housing

2
Selectable Lumen Output

4-Inch:  650 / 820Lm
6-Inch:  850 / 1100Lm

3
5 Selectable CCT

2700K / 3000K / 3500K / 4000K / 5000K

4
Die-Cast Aluminum

Matte white finish

5
Gasket Included

Suitable for wet location (covered ceilings) and air-tight applications

6
Ultra Slim

1/2-Inch for low fixture depth

7
Frosted Polycarbonate

Diffusion lens for smooth output