Loading...

GFCI Outlets & Breakers

GFCI protection is a critical safety feature designed to prevent electric shock and electrocution

Superior GFCI Protection. Advanced Technology. Only from Leviton.

Electrical safety is a priority in every home. Leviton safety devices help protect people and property from the hazards of electric shock and electrocution by interrupting power if a ground-fault is detected. Our extensive line of SmartlockPro® Self-Test GFCI (Ground-Fault Circuit Interrupter) outlets and circuit breakers meet or exceed National Electrical Code® (NEC®) standards for areas in and around the home within a close proximity to a water source such as bathrooms, garages, basements, kitchens, and outdoor areas.
Superior GFCI Protection
1
Patented Reset Lockout Technology
Prevents reset if the GFCI is damaged, wired incorrectly, or otherwise unable to respond to a ground-fault.
2
Terminals Withstand High Torque
Tolerates high-torque power tool installation and prevents wire pullout
3
Tamper-Resistant Shutters
Meets NEC® 406.12 requirement by blocking access to the contacts unless a two- or three-prong plug is inserted
4
Back and Side Wire
Two convenient wiring options; the external clamp also provides visual indication of proper wire seating
5
Status Indicator Light
Red and green LED indications provide simple, intuitive feedback on power and protection status as well as correct wiring
6
Standard Self-Ground Clip
Grounds the device in grounded metal box installations
7
Only 1.03" deep
Faster and easier installations
8
Exceeds UL Safety Standards
Ground-fault and dual-function circuit breakers exceed UL safety standards.
9
Hydraulic-Magnetic Trip Technology
Hydraulic-magnetic trip technology ensures precise tripping even in extreme temperature ranges.
10
Easy-to-Read Diagnostics
Easy-to-read LEDs help communicate trip condition and type of fault.
11
Smart-Enabled Available
Optional Wi-Fi® or Ethernet connectivity with the My Leviton app. Learn more »

Slim Profile for Easier Installation

Leviton introduced the slim GFCI outlet to make installation easier and improve aesthetics.

Our GFCIs sit closer to the wallplate for a sleek and polished appearance that blends seamlessly in any room.

Our GFCIs sit closer to the wallplate for a polished appearance.

Extra room for new construction and retrofit applications.

Extra room for new construction and retrofit applications.

Only 1.03" protrusion into wallbox.

Only 1.026" protrusion into wallbox.

Explore Our Slim GFCI Products

The slimmest in-box depth GFCIs with a wide variety of options to choose from.

Innovative GFCI Solutions 

Modern solutions for everyday electrical safety

LED Status Indicator Light Diagnosis

Leviton GFCI devices feature an LED Status Indicator Light which provides an at-a-glance indication of the protection status of the device.

Whether you have a Standard, Audible or Smart GFCI, use the scroll feature below to easily locate the diagnosis instructions for your device.

Where to Install Ground Fault Interrupters 

AFCI
1
Kitchen
If you like to charge on your countertop, our USB/GFCI Combination is the ideal solution. It offers the trusted safety of Leviton GFCI protection with the advantage of powerful USB charging. GUAC1-W – 15A SmartlockPro® Self-Test GFCI Combination 24W(4.8A) Type A/C USB In-Wall Charger Outlet in White – Leviton | Products
2
Bathrooms
Our GFCI with Guide Light delivers reliable GFCI protection and features a sensor which provides an automatic guide light ON/OFF function based on ambient lighting for added home safety. GFNL1-W | Products
3
Laundry Room
Use our Dual Function AFCI/GFCI for industry-leading fire and electric shock protection. AGTR1-W | Products
4
Basement
For worry-free living, install our Smart GFCI and receive notifications and trip alerts wherever you are via the My Leviton app. 15A SmartlockPro® Wi-Fi Smart GFCI Receptacle/Outlet | D2GF1-KW | Leviton | Products
5
Garage
Our Audible Alert GFCI is perfect for appliances in out-of-the-way locations. An alert will sound if the GFCI trips so you will know it’s time to investigate & address the problem. GFTA1-W | Products
6
Outdoor Area
A weather-resistant GFCI is available for use in outdoor locations such as patios and decks. (weatherproof cover required) 15 Amp GFCI Weather-Resistant and Tamper Resistant | GFWT1-W | Leviton | Products
7
Bedroom
AFCIs offer advanced technology to help protect against fires resulting from electrical arc-faults. AFTR1-W | Products
8
Living Room
AFCIs offer advanced technology to help protect against fires resulting from electrical arc-faults. AFTR1-W | Products
9
Dining Room
AFCIs offer advanced technology to help protect against fires resulting from electrical arc-faults. AFTR1-W | Products
10
Home Office
AFCIs offer advanced technology to help protect against fires resulting from electrical arc-faults. AFTR1-W | Products

*The NEC code requires AFCI protection via circuit breakers in new construction while renovations and modifications can utilize AFCI outlets. 

What are Ground-Faults?

  • Ground-faults occur when a current flows along an unintended path, such as through water or a person.
  • Since their invention in the 1970s, GFCIs have played an important role in helping to reduce the occurrence of shocks and electrocutions.
Mother and child brushing teeth in bathroom
Leviton's GFCI Circuit Breakers

How are Leviton GFCI Circuit Breakers Different?

  • GFCI and GFPE Circuit Breakers are available in standard or smart varieties which allow you to remotely monitor, update and trip your breaker from anywhere in the world with the MyLeviton app and feature the fastest installation on the market today.

Why Choose a Leviton GFCI?

  • Protection without exception. Other manufacturers may allow their GFCI devices to be reset even after protection is permanently lost – taking advantage of UL exemptions and providing users with unprotected power. Why take chances?
Child and his dog taking a bath
Leviton's GFCI Installed in a Kitchen

High Frequency (HF) Interoperability with Modern Appliances

  • Modern energy efficient appliances can sometimes create signals that GFCIs respond to by tripping.
  • Leviton’s advanced GFCI technology is designed to correctly identify actual ground faults from this noise.
  • By partnering with top manufacturers, we have tested our GFCI devices with a range of appliances to reduce nuisance tripping due to high frequency (HF) signals.

Videos

The Leviton GFCI Portfolio

Learn more about our variety of GFCI outlets to meet any application.

Leviton GFCIs on Today’s Homeowner

Learn more about our Self-Test GFCI outlets from Danny Lipford.

Leviton Answer Series: GFCI Line-Load Reversal

What to do if your GFCI is not working. Common wiring mistakes.

Leviton Answer Series: Preventing Electrical Shock

Learn how to keep your family safe from electrical shock with Leviton GFCIs.

Leviton Presents: How to Install AFCI/GFCI Outlets

Learn how to wire and install our AFCI/GFCI outlets.

The Easy to Install GFCI

See why Leviton is the clear choice for your next DIY installation.

Leviton Answer Series: What To Do When Your GFCI Trips

What you can do when your GFCI trips and when it’s time to call an electrician.

GFCIs (Ground-Fault Circuit Interrupters) Frequently Asked Questions

If your GFCI does not reset after installation this is often the result of reversing the LINE and LOAD wires when installing. You can diagnose this when you flip the breaker to reconnect power and the indicator light is green while the GFCI will not allow you to reset. This can easily be addressed by correcting the wiring. Take a look at the back of the device you are installing to note which side is the LINE and which side is the LOAD and attach the wires accordingly. Simply connecting the wires exactly the same as they are on the older device may cause this reversal. Leviton GFCIs protect against being reset unless they are properly wired, operating correctly, and connected to power.

The GFCI has internal parts that automatically conduct a test on regular intervals to ensure that the GFCI sensing and trip capabilities are intact. If the self-test sequence determines there is a potential loss of protection the GFCI will need to take specific actions such as tripping or providing an indication to alert end users.

The terms are interchangeable and mean the same thing. UL uses the term auto-monitoring and many of the GFCI manufacturers use the term self-test.

All the GFCIs manufactured after June 29, 2015 must include the auto-monitoring and many of the GFCI manufacturers use the term self-test.

No, as long as the outlet is not worn and you have conducted the manual test to ensure it is providing protected power. If you are doing a renovation or are looking to upgrade your older GFCIs, the self-test models do add an additional layer of protection.

Only the Leviton Audible GFCIs provide audible indication. All other wallbox mounted GFCIs provide visual indication only.

The only way to tell is to press the "test" button and then the "reset" button. If the GFCI blinks RED once it is a self-test model. If the LED turns immediately to GREEN, it is a non-self-test model.

Yes, you should manually test your GFCIs on a monthly basis.

If the Leviton self-test has conducted a self-test and everything has checked out OK the indicator light will be green. If the indicator light is either not on or red you should conduct a manual test immediately. You can always conduct a manual TEST and RESET sequence to confirm the GFCI is functioning properly.

How Can We Help?

Do you have questions about our GFCIs?