Loading...

Occupancy Sensor, Dimming, Fixture Mount, High Bay, Microwave, 0-10V, 120/277V

OSMHB-VDW

High Bay Fixture Mount Microwave Occupancy Sensor with photocell and multi-level control; single relay with one (0-10VDC sinking current); adjustable via DIP switches on sensor or with optional IR remote (ZLS0R-RA1); 120-277V, 50/60Hz. Color: White

The Leviton High Bay Microwave 0-10V Fixture Mount Occupancy Sensor is a 5.8 GHz high-frequency motion sensor designed to mount directly to a 0-10V fixture for occupancy detection and multi-level control with adjustable time-outs. A built-in photocell reads brightness values, so the sensor does not switch the luminaire ON if sufficient ambient light is present. Control parameters are manually selected using the DIP Switches on the device or with the optional ZLS0R-RC1 IR Remote to obtain desired configuration parameters.

Do you have a question about an occupancy sensor or vacancy sensor?

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477269732

  • Electrical Specifications

    Dimming Technology : 0-10V, max. 25mA sinking current

    Frequency : 50/60Hz

    Load Rating : see data sheet

    Neutral Wire Connection : Required

    Voltage : 120/277 VAC

    Wiring : Line-Black, Load-Red, Neutral-White

  • Environmental Specifications

    Environment : Indoor

    Relative Humidity : Max. 95% RH

    Storage Temperature Range : -40° to 184° F (-40° to 50° C)

  • Mechanical Specifications

    Color : White

    Construction : High-impact, injection-molded plastic

    Grade : Commercial

    Mounting Type : Fixture Mount

    Sensor Mounting Configuration : External

    Size : Height 3.2" (81.28mm), Width 4" (101.6mm) , Depth 1.7" (43.18mm)

  • Product Features

    Application : Warehouses, Manufacturing, Indoor Parking garages

    Commissioning : Manual

    Feature : Microwave 0-10V

    Mounting : Fixture Mount

    Product Line : OSMHB

    Sensor Technology : Microwave

    Sensor Type : Occupancy and Photocell

    Time Delay : 10s-15m

  • Standards and Certifications

    Listings : UL 773A, CSA 22.2 No. 205 M1983, FCC Certified. Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements.

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 2-Year Limited

Features & Benefits

  • Tri-level dimming control
  • Specifically designed for LED fixture control
  • Suitable for use in standard and cold storage applications
  • Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements
  • Visual RGB LED indicators for device states and easy troubleshooting
  • Adjustable hold-times
  • Pre-stripped color-coded wire leads
  • Suitable for mounting heights 8’-50’
  • Quicksnap feature for easy installation
    • H.I.S. (High Inrush Stability) Technology Zero crossing circuitry
    • Robust mechanical latching relay
    • Relay always returns to close after power loss event
    • UL listed for electronic ballast loads 120/277V

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications