Loading...

Fiber Cassettes

Fiber Optic Cassettes

Leviton helps make fiber deployment easier, safer and cleaner. Available in three platforms, you can choose the density and capabilities you require: OPT-X HDX – 144 LC fibers per RU, e2XHD – 96 LC fibers per RU, and OPT-X SDX – 72 LC fibers per RU. And new Leviton Base12 universal polarity cassettes allow for the same interchangeable cassette on both ends of a Method B trunk in a fiber channel. This reduces the complexity of a fiber network and ensures consistent polarity.

Features of Leviton fiber cassettes include:

  • Polarity options include method A, B and C, as well as Universal Polarity for optimal flexibility
  • Optional IP-5x-rated, internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
  • 12- or 24-Fiber MTP® connectors on the back, with up to 48 fibers with HDX MTP cassettes
  • Full array of cassettes for HDX, e2XHD and SDX patching platforms meet every network density and requirement

Videos

YouTube Video
Terminate a HDX MTP Splice Module
YouTube Video
Terminate a HDX LC Splice Module
YouTube Video
Terminate SDX LC and SC Splice Modules
YouTube Video
Terminate SDX MPO Splice Modules

Customer Spotlight | Long-Term Partnerships

Leviton replaced a utility company’s outmoded data center infrastructure, developed an enterprise standards document, and forged a long-term partnership founded on quality and consistency.

Learn more »

Support Library

Warranties