Loading...

Enterprise Wireless

Enterprise Wireless

With the rise of IoT, smart building technologies, and data demands that go beyond gigabit speeds, CIOs and IT managers are making more frequent wireless network upgrades. In fact, Wi-Fi technology cycles have been shrinking, from every 4-5 years to 3 years, according to market analyst Dell'Oro Group. A strong wireless network is critical to keeping you connected, and a robust structured cabling backbone is crucial for supporting multiple generations of wireless upgrades.

Wi-Fi 6 Brings a Boost
IEEE 802.11ax (Wi-Fi 6) is designed to meet the emerging demands for higher density coverage, higher bandwidth, and additional connected IoT devices. While the 802.11ax standard was published in 2021, Wi-Fi 6 routers are already available, with an early wave introduced in 2019, and a second wave of routers and mesh systems available today.

  • Wi-Fi 6 can increase average client throughput speeds in dense areas by up to four times, with maximum theoretical data rates of 10 Gb/s
  • Wi-Fi 6 supports more efficient power consumption, especially important for IoT applications that require more intelligent uses of data and power.

Cat 6A Systems »
To get the promised performance out of Wi-Fi 6, industry standards recommend using a minimum of two Cat 6A cables per wireless access point, supporting higher data rates and increased power. Leviton delivers the bandwidth you need to support any wireless network while simplifying future upgrades.

High PoE Support »
Running power and data over the same cable eliminates additional wiring, saving on cost and redundant cabling. Leviton systems include PoE optimized technologies and are tested to exceed PoE standards up to 100 watts.

Air-Handling Spaces »
Leviton plenum-rated solutions have been tested and approved to meet requirements for flammability and smoke density in air-handling spaces, making them ideal for enterprise wireless networks.

Support Library

Warranties