Loading...

Copper Cable

Copper Cable

Copper cable is used in network infrastructure to connect devices, transport data, and support Power over Ethernet (PoE) across enterprise networks, smart buildings, and data centers. Leviton offers high performance copper cable solutions that are tested to exceed industry standards, providing reliable connectivity, excellent alien crosstalk suppression, and installation friendly designs for demanding network environments.

Many of Leviton's leading copper cable solutions are based on Cat 6A technology, which supports 10GBASE-T Ethernet networking at speeds up to 10 gigabits per second (Gbps) while helping organizations build scalable structured cabling systems for current and future network requirements.

More information on key copper cable families:

  • Global FDT Cat 6A shielded cable - Ideal for applications that require advanced cable performance and the additional signal isolation advantages of an F/UTP design. The next generation fillerless cable design delivers the industry’s smallest and easiest to install Cat 6A shielded system.
  • Global RDT Cat 6A UTP cable - Reduced outside diameter and performance margins above the Cat 6A standard, ideal for cable upgrades, retrofit applications, or areas with limited space.
  • Global SST Cat 6A UTP cable - Unmatched performance in signal isolation, high PoE, and alien crosstalk suppression. Now with improved extended distance support with ATLAS-X1™ connectivity.
  • FLX-1 Technology - An advanced polymer technology, engineered by Leviton, to improve cable jacket flexibility. 
  • CPR-Rated cable - High-end, CPR-approved cable ensures critical fire safety in data networks. Leviton cable adheres to the Construction Products Regulation (CPR) guidance provided by Europacable.


Browse copper cable by category rating, flame rating, and more below the Resource section.

Support Library

Warranties