Loading...
Selected products added to your list. To view the list, Click here

Audio Amplification

Audio Amplification

Leviton Mixing Audio Amplifiers are compact solutions that make it easy to power speakers in a variety of applications, providing the versatility and control features you need for commercial audio environments.

4 or 8 ohm Stereo Mixing Audio Amplifier

  • Mic plus two stereo inputs
  • 40-watt output, RS-232, and IR control

70V/100V Mono Mixing Audio Amplifier

  • Mic plus three inputs
  • 40-watt output, RS-232, and IR control