Loading...

Wi-Fi Bridge for No-Neutral Decora Smart Dimmer and Switch (DN6HD and DN15S)

MLWSB-1RW

Decora Smart Wi-Fi Bridge is a small, discreet plug-in that is required to enable smart features for Decora Smart No-Neutral devices. Works with Wi-Fi 802.11 b/g/n networks @ 2.4GHz only - White

  • RETROFIT SOLUTION: For use in homes without neutral wiring in the wallbox. Works with Decora Smart DN6HD No-Neutral Dimmer and DN15S No-Neutral Switch
  • EASY INSTALL: Plugs into any 120VAC outlet including GFCI, AFCI and USB
  • DISCREET SIZE: Does not obstruct other devices from being plugged into the same outlet
  • EXPANSIVE COVERAGE: Provides up to 2,500 sq. ft. of coverage
  • THE MOST CONNECTED: Works with Alexa, Google Assistant, Apple Home, SmartThings, and Sonos
Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477574409

  • Electrical Specifications

    Neutral Required : No

    Termination : Plug-in

    Voltage : 120 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : No

  • Product Features

    Brand : Decora Smart Wi-Fi

    Bridge Required : Yes

    Device Type : Plug-In Wi-Fi Bridge

    Grade : Residential

    Hub Required : No

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM

  • Warranty

    Warranty : Two-Year Limited

Features & Benefits

  • For use with DN6HD No-Neutral Dimmer and DN15S No-Neutral Switch to enable smart features such as My Leviton App control, Anywhere Companion connectivity, and integration with smart home services, such as voice assistants
  • Works with My Leviton, Amazon Alexa, Hey Google, Apple Home/Siri, SmartThings, Sonos
  • Ease of Installation - plugs into 120VAC outlet including GFCI, AFCI and USB
  • Discreet size does not obstruct other devices from being plugged into the same outlet
  • Supports up to 25 total devices including DN6HD Dimmer, DN15S Switch, DAWDC or DAWSC Anywhere Companions
  • One MLWSB Decora Smart Wi-Fi Bridge supports up to 6 Anywhere Companions paired to associated Decora Smart No-Neutral devices
  • Provides up to 2,500 sq. ft. of coverage
  • Place within 50 ft. of the Decora Smart No-Neutral Dimmer or Switch Multiple Bridges can be installed per residence to provide increased coverage in larger homes

Patents

  • US11889314

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leave the Dark Ages Behind with Leviton Decora Smart Wi-Fi

How to install the Leviton Decora Smart No Neutral Smart Switch, Smart Dimmer Switch and Wi-Fi Bridge

How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices

Smart Solutions for Every Room Video

How-To Identify a Neutral Wire.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications