As the brand you trust, Leviton has been in your home for decades. With Type 1, 2 and 3 Surge Protective Devices (SPDs), Leviton provides a tiered approach for complete home protection with devices that meet the latest NEC requirements and incorporate the newest surge technology.
While most people associate surges with storm activity and lightning, many events, from utility work to turning on/off air conditioning units and washer/dryers, cause small surges and disturbances inside your home every day. While these routine events may not render obvious damage, they could diminish the lifespan of your equipment and appliances over time.
By layering multiple SPD types throughout your home, you can protect your valuables and save thousands on equipment and devices.
Whole House Surge Protection
Surge Protective Breakers
Type 1
Designed for easy in-panel installation, providing effective surge protection for the entire home
An easy-to read LED indicator light displays power, protection status and remains lit, even if the breaker is off, or tripped
ONLY for use with the Leviton Load Center
Surge Panels
Durable, code compliant, high performance solutions to protect your valuable equipment
R Series Panels
Compact in size and easy to install; ideal for residential homes and light-use split phase systems
- 10kA Nominal Discharge Current Rating (In)
- 36kA Maximum Surge Current Rating
- 200kA Short Circuit Current Rating (SCCR)
- NEMA 4X Enclosure
- $25K Connected Equipment Warranty Coverage
P Series Panels
Ideal for residential homes and light use commercial applications
- 20kA Nominal Discharge Current Rating (In)
- 50kA Maximum Surge Current Rating
- 200kA Short Circuit Current Rating (SCCR)
- NEMA 4X Enclosure
X Series Panels
High levels of protection and advanced features including surge counters and performance monitoring, designed to provide the greatest level of protection where surge damage would lead to excessive loss or downtime on expensive machinery
- 20kA Nominal Discharge Current Rating (In)
- 400kA Maximum Surge Current Rating
- 200kA Short Circuit Current Rating (SCCR)
- NEMA 4 Enclosure
Interested in comparing all our surge panel options? Click Here!
Receptacles/Outlets for Point-of-Use Protection
Type 3
Ideal for use with computers, televisions, expensive electronics, etc.
EMI/RFI Noise Filtering
Audible alarm - ideal for supply closets, etc. where critical equipment is held but not often seen; be notified when you need to replace the surge outlet
Back and side-wired design with durable metal mounting strap
Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.
Explore Device Specifications!
Resources
How can we help you?
Speak to one of our Surge Specialists.