Let's make sure it's the right fit. This tool is designed to help you get started by identifying potential meter options. Because every project has unique application, data, and system requirements, contact Leviton for assistance selecting a complete submetering solution tailored to your needs.
SUBMETER SELECTOR
Which metering solution is right for you?
GET STARTED!
SUBMETER SELECTOR
START OVER
- SINGLE CIRCUIT
- MULTIPLE CIRCUITS
- SINGLE PHASE
- 3P/4W WYE
- 3P/3W DELTA
- INDOORS
- OUTDOORS
- PULSE
- MODBUS RTU
- MODBUS TCP/IP OR BACNET IP
- BACNET MS/TP
- VISUAL READING
- UP TO 4 CIRCUITS
- UP TO 8 CIRCUITS
- UP TO 16 CIRCUITS