Loading...

Lever Edge™

For Contractors and Commercial and Industrial Applications

On today's jobsites, where time is money and labor shortages are frequent, Lever Edge devices enable safe, fast, and easy wiring and installations.

Make your job easier and more efficient with Lever Edge devices.

DURABLE

Exceptional performance against heat and vibration

Durable Lever Edge devices

SECURE

Lever mechanism provides a strong, secure, wire connection

Secure wire connection on Lever Edge devices

HIGH-VISIBILITY

Clear back cover to easily view connection status

Fast wiring with Lever Edge Devices

Engineered To Be Durable: Wiring that's not going anywhere...

We meet up to 3.8X the UL requirements for wire retention pull force*

Lever Edge Plugs and Connectors
Lever Edge Switches and Receptacles

...and gets better with time!

After subject to vibration, retention results increased by almost 40%**

Lever Edge Black & White® Industrial Plugs and Connectors

Reliable Wire Retention

Wires can get pulled on the job. That’s why Black & White Lever Edge plugs and connectors are built with wire retention to withstand up to 3.8x UL requirements. Testing has shown that our devices can withstand up to 50 pounds of pull force.*

Outperform & Outlast

Black & White Lever Edge plugs and connectors were built to last long. The levers have experienced extensive tests lasting over 2,000 actuations. No need to worry about levers opening at undesired times, our unique husk was designed so that levers won’t open inside. These devices also have Fed Spec and HB or better flammability ratings.

Increased Safety

Your safety is our top priority. Black & White Lever Edge plugs and connectors require less tools, reducing the chance of accidents and injuries on the job. 

Lever Edge Commercial Switches and Receptacles

Robust

A single wraparound galvanized steel strap on commercial grade receptacles

Tough

Ribbed levers for easy, secure grip

Types of Lever Edge Devices For Contractors And Industrial Applications


Save Time. Save Money.

Lever Edge makes wiring simple and easy, allowing you to do MORE installations in LESS time.

Car with Lever Edge Wiring as Wheel

*for commercial and industrial Lever Edge devices, data available upon request

**on commercial switches and receptacles using 10AWG


YouTube Video

Resources

How can we help you?

Speak to one of our Lever Edge Specialists.