Color Change Kit, 1 Button, Red
CKDNK-10R
1 Button, Color Change Kit, Red
Color: Red
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Specifications
Technical Information
-
General Information
UPC : 078477932049
RoHS Compliant : Yes
Product Features
Product Type : Color Change Kit
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors